??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 515-362-SA4-D-TF-05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 515-362-SA4-D-TF-05
VERF
Availability
Available
BC
Order code
BES04C8
TC
Artikelbezeichnung
BES 515-362-SA4-D-TF-05
PX
Product view
47069_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
M30x1.5
W
Gewicht
0.450 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 110 mm, Style Housing = M30x1.5, Installation = non-flush, Range = 15 mm, Switching output = PNP normally open (NO), Switching frequency = 200 Hz, Housing material = Stainless steel, Material sensing surface = PEEK, Connection = Cable, 5.00 m, PTFE, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...160 °C, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.